You are here: Tools > AKD into KAS > Workbench User Guide > External Regen Resistor (X3)

External regen resistor (X3)

For technical data on the brake circuit .

003 to 024, regen connector X3

FB1 / FB2 fusing

DriveControl device for regulating the speed, torque and position of a motor Model

Ampere
rating@230V

Ampere
rating@480V

UL region
example:

CE Region
example (Siba):

003 to 012

10A

40A

Bussmann
FWP-xxA14F

110V to 400V: gRL(gS)
400V to 480V: aR

024

15A

50A

 


00306 to 00606 (X3)

Pin

Signal

Description

1

-RB

External Regen Resistor negative

3

+RB

External Regen Resistor positive

 


1206 (X3)

Pin

Signal

Description

1

+Rbint

Internal Regen Resistor positive

2

-RB

External Regen Resistor negative

4

+RB

External Regen Resistor positive

 


02406 & -00307 to 02407 (X3)

Pin

Signal

Description

2

-RB

External Regen Resistor negative

4

+RB

External Regen Resistor positive

 

 

048, regen connector X3

FPS: Fritzlen DC Powerswitch

RBext FPS Range [In] cable cross section
BAS(U)2000-10 FPS-16 10 to 16 A min. 2.5 mm²
BAS(U)3000-10 FPS-20 16 to 20 A min. 4 mm²
BAS(U)6000-10 FPS-25 20 to 25 A min. 4 mm²

 


04807

Pin

Signal

Description

1

PE

Protective Earth

2

-RB

External Regen Resistor negative

3

+DC

External Regen Resistor positive

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™